Poussoirs avec Bille – Delrin®

Poussoirs à Ressort

Inch
QUANTITY PART NO. A
THREAD
END
FORCE
INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
B C D
DIA
CL-40-DBP-1-LL 1/4-20 Light 2 4 17/32 .035 .125
CL-40-DBP-2-LL 1/4-20 Medium 3 7 17/32 .035 .125
CL-40-DBP-3-LL 1/4-20 Heavy 4 12 17/32 .035 .125
CL-50-DBP-1-LL 5/16-18 Light 2 4-1/2 37/64 .040 .156
CL-50-DBP-2-LL 5/16-18 Medium 4 9 37/64 .040 .156
CL-50-DBP-3-LL 5/16-18 Heavy 6 17 37/64 .040 .156
CL-60-DBP-1-LL 3/8-16 Light 2-1/2 5 5/8 .048 .187
CL-60-DBP-2-LL 3/8-16 Medium 5 10 5/8 .048 .187
CL-60-DBP-3-LL 3/8-16 Heavy 6 21 5/8 .048 .187