Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Nose Material
Delrin
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Press-Fit Ball Plungers – Steel with Delrin® Ball

Spring-Loaded Devices

Light Force (Inch)
QUANTITY PART NO. A
DIA
INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
B C D
DIA
E
DIA
F
CL-2-PBPN-1 .125 .5 1 .252 .035 .093 .187 .032
CL-3-PBPN-1 .188 1 2.5 .405 .058 .156 .250 .035
CL-4-PBPN-1 .250 1.5 3.5 .481 .070 .188 .312 .044
CL-5-PBPN-1 .312 2 5 .643 .090 .250 .375 .045
CL-6-PBPN-1 .375 2.5 7 .785 .110 .312 .500 .078
CL-8-PBPN-1 .500 4 9 1.130 .161 .438 .688 .088
Heavy Force (Inch)
QUANTITY PART NO. A
DIA
INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
B C D
DIA
E
DIA
F
CL-2-PBPN-2 .125 .75 2.5 .252 .035 .093 .187 .032
CL-3-PBPN-2 .188 2 5 .405 .058 .156 .250 .035
CL-4-PBPN-2 .250 3 7 .481 .070 .188 .312 .044
CL-5-PBPN-2 .312 4 10 .643 .090 .250 .375 .045
CL-6-PBPN-2 .375 5 14 .785 .110 .312 .500 .078
CL-8-PBPN-2 .500 8 18 1.130 .161 .438 .688 .088