Product Catalog
Catalog Tools
Material
Aluminum Steel
Nose Material
Steel Stainless Steel Delrin
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Spring Stop Buttons

Spring-Loaded Devices

Spring Stop Buttons are flange-mounted Spring Plungers with a large contact face, ideal for applying side force to hold a workpiece against its locators until clamps are in place, and for other light clamping jobs. Carr Lane offers three different types of Spring Stop Buttons as well as Spring Stop Button Adapters suitable for any desired application. All of Carr Lane’s Spring Stop Buttons are available in three different sizes and are proudly made in the USA. Browse the complete line of Carr Lane Spring Stop Buttons below.

Select a Product Type