Product Catalog
Catalog Tools
Material
Aluminum
Nose Material
Steel Stainless Steel Delrin
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Spring Stop Buttons – Spherical Radius (Type A)

Spring-Loaded Devices

 Standard Force, Steel Plunger
QUANTITY PART NO. STROKE INITIAL
CONTACT
FORCE
(lbs)
HALFWAY
CONTACT
FORCE
(lbs)
FINAL
CONTACT
FORCE
(lbs)
A B C D E F G H
DIA
J R
CL-10A-SSB 1/8 5 10 15 .656 11/32 19/32 7/16 3/16 7/32 #5 or M3 3/8 1/8 1/16
CL-20A-SSB 3/16 2 14 26 1.125 1/2 7/8 3/4 1/4 5/16 #10 or M5 9/16 3/16 1/16
CL-30A-SSB 1/4 16 32 48 1.500 11/16 1-1/4 1 1/4 7/16 1/4 or M6 13/16 5/16 9/64
Light Force, Steel Plunger
QUANTITY PART NO. STROKE INITIAL
CONTACT
FORCE
(lbs)
HALFWAY
CONTACT
FORCE
(lbs)
FINAL
CONTACT
FORCE
(lbs)
A B C D E F G H
DIA
J R
CL-10A-SSB-2 1/8 1.5 2 2.5 .656 11/32 19/32 7/16 3/16 7/32 #5 or M3 3/8 1/8 1/16
Standard Force, Stainless Steel Plunger
QUANTITY PART NO. STROKE INITIAL
CONTACT
FORCE
(lbs)
HALFWAY
CONTACT
FORCE
(lbs)
FINAL
CONTACT
FORCE
(lbs)
A B C D E F G H
DIA
J R
CL-10A-SSB-S 1/8 5 10 15 .656 11/32 19/32 7/16 3/16 7/32 #5 or M3 3/8 1/8 1/16
CL-20A-SSB-S 3/16 2 14 26 1.125 1/2 7/8 3/4 1/4 5/16 #10 or M5 9/16 3/16 1/16
CL-30A-SSB-S 1/4 16 32 48 1.500 11/16 1-7/32 1 1/4 7/16 1/4 or M6 13/16 9/32 9/64
Light Force, Stainless Steel Plunger
QUANTITY PART NO. STROKE INITIAL
CONTACT
FORCE
(lbs)
HALFWAY
CONTACT
FORCE
(lbs)
FINAL
CONTACT
FORCE
(lbs)
A B C D E F G H
DIA
J R
CL-10A-SSB-2-S 1/8 1.5 2 2.5 .656 11/32 19/32 7/16 3/16 7/32 #5 or M3 3/8 1/8 1/16
 Standard Force, Delrin® Plunger
QUANTITY PART NO. STROKE INITIAL
CONTACT
FORCE
(lbs)
HALFWAY
CONTACT
FORCE
(lbs)
FINAL
CONTACT
FORCE
(lbs)
A B C D E F G H
DIA
J R
CL-10A-SSBN 1/8 5 10 15 .656 11/32 19/32 7/16 3/16 7/32 #5 or M3 3/8 1/8 1/16
CL-20A-SSBN 3/16 2 14 26 1.125 1/2 7/8 3/4 1/4 5/16 #10 or M5 9/16 3/16 1/16
CL-30A-SSBN 1/4 16 32 48 1.500 11/16 1-7/32 1 1/4 7/16 1/4 or M6 13/16 9/32 9/64
Light Force, Delrin® Plunger
QUANTITY PART NO. STROKE INITIAL
CONTACT
FORCE
(lbs)
HALFWAY
CONTACT
FORCE
(lbs)
FINAL
CONTACT
FORCE
(lbs)
A B C D E F G H
DIA
J R
CL-10A-SSBN-2 1/8 1.5 2 2.5 .656 11/32 19/32 7/16 3/16 7/32 #5 or M3 3/8 1/8 1/16