Cylindres de Positionnement (Standard)

Eléments d'Appui,Système Modulaire

QUANTITY PART NO. A B
DIA
C
DIA
D
CL-MF40-3101 1.0000 1.6250 .5000 7/16
CL-MF40-3113 1.5000 1.6250 .5000 7/16
CL-MF40-3102 2.0000 1.6250 .5000 7/16
CL-MF40-3103 3.0000 1.6250 .5000 7/16
CL-MF40-3104 4.0000 2.0000 .5000 15/16
Required Locating Screw
QUANTITY PART NO. FITS SUPPORT CYLINDER QUANTITY
REQUIRED
CL-MF40-4301 CL-MF40-3101
CL-MF40-3113
CL-MF40-3102
CL-MF40-3103
1
CL-MF40-4302 CL-MF40-3104 1