Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

KOSMEK Hydraulic Pumps

KOSMEK Power Workholding

KOSMEK Hydraulic Pumps are compact, self-contained power sources for clamps and cylinders. Mechanical Screw Pumps give 1.6 cm³/rotation with 70 Bar accumulator; Air Over Oil Pumps deliver double-acting high-volume output with 3 L reservoir; Compact Air Over Oil Pumps provide single-acting circuits with unloading valve and 5 L reservoir.