Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Round Pins

Locating Pins

Inch
QUANTITY PART NO. A
HEAD DIA
NOMINAL
A
HEAD DIA
ACTUAL
B
SHANK DIA
NOMINAL
B
SHANK DIA
ACTUAL
C D E
CL-1-RP 1/4 .2495 / .2492 3/16 .1878 / .1876 11/32 3/32 3/4
CL-2-RP 5/16 .3120 / .3117 1/4 .2503 / .2501 13/32 3/32 7/8
CL-3-RP 3/8 .3745 / .3742 5/16 .3128 / .3126 1/2 1/8 1
CL-4-RP 7/16 .4370 / .4367 3/8 .3753 / .3751 19/32 5/32 1-1/4
CL-5-RP 1/2 .4995 / .4992 7/16 .4378 / .4376 21/32 5/32 1-3/8
CL-6-RP 9/16 .5620 / .5617 1/2 .5003 / .5001 3/4 3/16 1-1/2
CL-7-RP 5/8 .6240 / .6237 9/16 .5628 / .5626 27/32 7/32 1-3/4
CL-8-RP 11/16 .6865 / .6862 5/8 .6253 / .6251 29/32 7/32 2
CL-9-RP 3/4 .7490 / .7487 11/16 .6885 / .6880 1 1/4 2-1/8
CL-10-RP 13/16 .8115 / .8112 3/4 .7510 / .7505 1-3/32 9/32 2-1/4
CL-11-RP 7/8 .8740 / .8737 13/16 .8135 / .8130 1-5/32 9/32 2-1/2
CL-12-RP 15/16 .9365 / .9362 7/8 .8760 / .8755 1-1/4 5/16 2-3/4
CL-13-RP 1 .9985 / .9980 15/16 .9385 / .9380 1-5/16 5/16 2-7/8
Metric
QUANTITY PART NO. A
HEAD DIA
NOMINAL
(mm)
A
HEAD DIA
ACTUAL
(mm)
B
SHANK DIA
NOMINAL
(mm)
B
SHANK DIA
ACTUAL
(mm)
C
(mm)
D
(mm)
E
(mm)
CLM-60-RP 6 5.987 / 5.979 5 5.008 / 5.002 8.5 2.4 19
CLM-80-RP 8 7.987 / 7.979 6 6.008 / 6.002 10.5 2.4 22
CLM-100-RP 10 9.987 / 9.979 8 8.008 / 8.002 12.5 3.2 25.5
CLM-120-RP 12 11.987 / 11.979 10 10.008 / 10.002 16.5 4 35
CLM-140-RP 14 13.987 13.979 12 12.008 / 12.002 19 4.8 38
CLM-160-RP 16 15.975 / 15.967 14 14.008 / 14.002 21.5 5.5 44.5
CLM-180-RP 18 17.975 / 17.967 16 16.008 / 16.002 23 5.5 51
CLM-200-RP 20 19.975 / 19.967 18 18.026 / 18.012 28 7 57