Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel Stainless Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Ball Lock Pins (Button Handle)

Ball Lock Pins & Quick-Release Pins

Stock Grip Lengths – Steel (Inch)
To order with optional cable, add "C" suffix to part number on Price & Availability screen. To order with optional nylon lanyard, add "NL" suffix.
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
GRIP
LENGTH
B C D
DIA
E G
DIA
M P
DIA
CL-3-BLPB-0.50 3/16 (#10) .1885 / .1870 .50 .219 .245 .22 1.26 .47 .89 .82
CL-3-BLPB-0.75 3/16 (#10) .1885 / .1870 .75 .219 .245 .22 1.26 .47 .89 .82
CL-3-BLPB-1.00 3/16 (#10) .1885 / .1870 1.00 .219 .245 .22 1.26 .47 .89 .82
CL-3-BLPB-1.25 3/16 (#10) .1885 / .1870 1.25 .219 .245 .22 1.26 .47 .89 .82
CL-3-BLPB-1.50 3/16 (#10) .1885 / .1870 1.50 .219 .245 .22 1.26 .47 .89 .82
CL-3-BLPB-1.75 3/16 (#10) .1885 / .1870 1.75 .219 .245 .22 1.26 .47 .89 .82
CL-3-BLPB-2.00 3/16 (#10) .1885 / .1870 2.00 .219 .245 .22 1.26 .47 .89 .82
CL-3-BLPB-2.50 3/16 (#10) .1885 / .1870 2.50 .219 .245 .22 1.26 .47 .89 .82
CL-3-BLPB-3.00 3/16 (#10) .1885 / .1870 3.00 .219 .245 .22 1.26 .47 .89 .82
CL-4-BLPB-0.50 1/4 .2485 / .2470 .50 .290 .275 .22 1.26 .47 .89 .82
CL-4-BLPB-0.75 1/4 .2485 / .2470 .75 .290 .275 .22 1.26 .47 .89 .82
CL-4-BLPB-1.00 1/4 .2485 / .2470 1.00 .290 .275 .22 1.26 .47 .89 .82
CL-4-BLPB-1.25 1/4 .2485 / .2470 1.25 .290 .275 .22 1.26 .47 .89 .82
CL-4-BLPB-1.50 1/4 .2485 / .2470 1.50 .290 .275 .22 1.26 .47 .89 .82
CL-4-BLPB-1.75 1/4 .2485 / .2470 1.75 .290 .275 .22 1.26 .47 .89 .82
CL-4-BLPB-2.00 1/4 .2485 / .2470 2.00 .290 .275 .22 1.26 .47 .89 .82
CL-4-BLPB-2.25 1/4 .2485 / .2470 2.25 .290 .275 .22 1.26 .47 .89 .82
CL-4-BLPB-2.50 1/4 .2485 / .2470 2.50 .290 .275 .22 1.26 .47 .89 .82
CL-4-BLPB-3.00 1/4 .2485 / .2470 3.00 .290 .275 .22 1.26 .47 .89 .82
CL-4-BLPB-3.50 1/4 .2485 / .2470 3.50 .290 .275 .22 1.26 .47 .89 .82
CL-4-BLPB-4.00 1/4 .2485 / .2470 4.00 .290 .275 .22 1.26 .47 .89 .82
CL-4-BLPB-4.50 1/4 .2485 / .2470 4.50 .290 .275 .22 1.26 .47 .89 .82
CL-5-BLPB-0.50 5/16 .3110 / .3095 .50 .375 .315 .22 1.26 .47 .89 .82
CL-5-BLPB-0.75 5/16 .3110 / .3095 .75 .375 .315 .22 1.26 .47 .89 .82
CL-5-BLPB-1.00 5/16 .3110 / .3095 1.00 .375 .315 .22 1.26 .47 .89 .82
CL-5-BLPB-1.25 5/16 .3110 / .3095 1.25 .375 .315 .22 1.26 .47 .89 .82
CL-5-BLPB-1.50 5/16 .3110 / .3095 1.50 .375 .315 .22 1.26 .47 .89 .82
CL-5-BLPB-2.00 5/16 .3110 / .3095 2.00 .375 .315 .22 1.26 .47 .89 .82
CL-5-BLPB-2.50 5/16 .3110 / .3095 2.50 .375 .315 .22 1.26 .47 .89 .82
CL-5-BLPB-3.00 5/16 .3110 / .3095 3.00 .375 .315 .22 1.26 .47 .89 .82
CL-5-BLPB-3.50 5/16 .3110 / .3095 3.50 .375 .315 .22 1.26 .47 .89 .82
CL-5-BLPB-4.00 5/16 .3110 / .3095 4.00 .375 .315 .22 1.26 .47 .89 .82
CL-6-BLPB-0.50 3/8 .3735 / .3720 .50 .438 .350 .27 1.47 .59 1.02 1.00
CL-6-BLPB-0.75 3/8 .3735 / .3720 .75 .438 .350 .27 1.47 .59 1.02 1.00
CL-6-BLPB-1.00 3/8 .3735 / .3720 1.00 .438 .350 .27 1.47 .59 1.02 1.00
CL-6-BLPB-1.25 3/8 .3735 / .3720 1.25 .438 .350 .27 1.47 .59 1.02 1.00
CL-6-BLPB-1.50 3/8 .3735 / .3720 1.50 .438 .350 .27 1.47 .59 1.02 1.00
CL-6-BLPB-1.75 3/8 .3735 / .3720 1.75 .438 .350 .27 1.47 .59 1.02 1.00
CL-6-BLPB-2.00 3/8 .3735 / .3720 2.00 .438 .350 .27 1.47 .59 1.02 1.00
CL-6-BLPB-2.25 3/8 .3735 / .3720 2.25 .438 .350 .27 1.47 .59 1.02 1.00
CL-6-BLPB-2.50 3/8 .3735 / .3720 2.50 .438 .350 .27 1.47 .59 1.02 1.00
CL-6-BLPB-3.00 3/8 .3735 / .3720 3.00 .438 .350 .27 1.47 .59 1.02 1.00
CL-6-BLPB-3.50 3/8 .3735 / .3720 3.50 .438 .350 .27 1.47 .59 1.02 1.00
CL-6-BLPB-4.00 3/8 .3735 / .3720 4.00 .438 .350 .27 1.47 .59 1.02 1.00
CL-6-BLPB-4.50 3/8 .3735 / .3720 4.50 .438 .350 .27 1.47 .59 1.02 1.00
CL-6-BLPB-5.00 3/8 .3735 / .3720 5.00 .438 .350 .27 1.47 .59 1.02 1.00
CL-7-BLPB-1.00 7/16 .4360 / .4345 1.00 .508 .365 .27 1.47 .59 1.02 1.00
CL-7-BLPB-1.50 7/16 .4360 / .4345 1.50 .508 .365 .27 1.47 .59 1.02 1.00
CL-7-BLPB-2.00 7/16 .4360 / .4345 2.00 .508 .365 .27 1.47 .59 1.02 1.00
CL-8-BLPB-1.00 1/2 .4985 / .4970 1.00 .592 .445 .39 1.61 .75 1.08 1.31
CL-8-BLPB-1.25 1/2 .4985 / .4970 1.25 .592 .445 .39 1.61 .75 1.08 1.31
CL-8-BLPB-1.50 1/2 .4985 / .4970 1.50 .592 .445 .39 1.61 .75 1.08 1.31
CL-8-BLPB-1.75 1/2 .4985 / .4970 1.75 .592 .445 .39 1.61 .75 1.08 1.31
CL-8-BLPB-2.00 1/2 .4985 / .4970 2.00 .592 .445 .39 1.61 .75 1.08 1.31
CL-8-BLPB-2.50 1/2 .4985 / .4970 2.50 .592 .445 .39 1.61 .75 1.08 1.31
CL-8-BLPB-3.00 1/2 .4985 / .4970 3.00 .592 .445 .39 1.61 .75 1.08 1.31
CL-8-BLPB-3.50 1/2 .4985 / .4970 3.50 .592 .445 .39 1.61 .75 1.08 1.31
CL-8-BLPB-4.00 1/2 .4985 / .4970 4.00 .592 .445 .39 1.61 .75 1.08 1.31
CL-8-BLPB-4.50 1/2 .4985 / .4970 4.50 .592 .445 .39 1.61 .75 1.08 1.31
CL-8-BLPB-5.00 1/2 .4985 / .4970 5.00 .592 .445 .39 1.61 .75 1.08 1.31
CL-8-BLPB-5.50 1/2 .4985 / .4970 5.50 .592 .445 .39 1.61 .75 1.08 1.31
CL-8-BLPB-6.00 1/2 .4985 / .4970 6.00 .592 .445 .39 1.61 .75 1.08 1.31
CL-9-BLPB-2.00 9/16 .5610 / .5595 2.00 .666 .495 .39 1.61 .75 1.08 1.31
CL-10-BLPB-1.50 5/8 .6235 / .6220 1.50 .750 .565 .50 1.81 .93 1.25 1.56
CL-10-BLPB-2.00 5/8 .6235 / .6220 2.00 .750 .565 .50 1.81 .93 1.25 1.56
CL-10-BLPB-2.50 5/8 .6235 / .6220 2.50 .750 .565 .50 1.81 .93 1.25 1.56
CL-10-BLPB-3.00 5/8 .6235 / .6220 3.00 .750 .565 .50 1.81 .93 1.25 1.56
CL-10-BLPB-3.50 5/8 .6235 / .6220 3.50 .750 .565 .50 1.81 .93 1.25 1.56
CL-12-BLPB-2.00 3/4 .7485 / .7470 2.00 .886 .655 .50 1.81 .93 1.25 1.56
CL-12-BLPB-2.50 3/4 .7485 / .7470 2.50 .886 .655 .50 1.81 .93 1.25 1.56
CL-12-BLPB-3.00 3/4 .7485 / .7470 3.00 .886 .655 .50 1.81 .93 1.25 1.56
CL-12-BLPB-4.00 3/4 .7485 / .7470 4.00 .886 .655 .50 1.81 .93 1.25 1.56
CL-12-BLPB-5.00 3/4 .7485 / .7470 5.00 .886 .655 .50 1.81 .93 1.25 1.56
CL-16-BLPB-3.00 1 .9985 / .9970 3.00 1.217 .875 .71 2.07 1.30 1.49 2.16
Stock Grip Lengths – Stainless Steel (Inch)
To order with optional cable, add "C" suffix to part number on Price & Availability screen. To order with optional nylon lanyard, add "NL" suffix.
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
GRIP
LENGTH
B C D
DIA
E G
DIA
M P
DIA
CL-3-BLPB-1.00-S 3/16 (#10) .1885 / .1870 1.00 .219 .245 .22 1.26 .47 .89 .82
CL-3-BLPB-1.50-S 3/16 (#10) .1885 / .1870 1.50 .219 .245 .22 1.26 .47 .89 .82
CL-3-BLPB-2.00-S 3/16 (#10) .1885 / .1870 2.00 .219 .245 .22 1.26 .47 .89 .82
CL-4-BLPB-0.50-S 1/4 .2485 / .2470 .50 .290 .275 .22 1.26 .47 .89 .82
CL-4-BLPB-0.75-S 1/4 .2485 / .2470 .75 .290 .275 .22 1.26 .47 .89 .82
CL-4-BLPB-1.00-S 1/4 .2485 / .2470 1.00 .290 .275 .22 1.26 .47 .89 .82
CL-4-BLPB-1.50-S 1/4 .2485 / .2470 1.50 .290 .275 .22 1.26 .47 .89 .82
CL-4-BLPB-2.00-S 1/4 .2485 / .2470 2.00 .290 .275 .22 1.26 .47 .89 .82
CL-4-BLPB-2.50-S 1/4 .2485 / .2470 2.50 .290 .275 .22 1.26 .47 .89 .82
CL-4-BLPB-3.00-S 1/4 .2485 / .2470 3.00 .290 .275 .22 1.26 .47 .89 .82
CL-5-BLPB-1.00-S 5/16 .3110 / .3095 1.00 .375 .315 .22 1.26 .47 .89 .82
CL-5-BLPB-1.50-S 5/16 .3110 / .3095 1.50 .375 .315 .22 1.26 .47 .89 .82
CL-5-BLPB-2.00-S 5/16 .3110 / .3095 2.00 .375 .315 .22 1.26 .47 .89 .82
CL-6-BLPB-1.00-S 3/8 .3735 / .3720 1.00 .438 .350 .27 1.47 .59 1.02 1.00
CL-6-BLPB-1.50-S 3/8 .3735 / .3720 1.50 .438 .350 .27 1.47 .59 1.02 1.00
CL-6-BLPB-2.00-S 3/8 .3735 / .3720 2.00 .438 .350 .27 1.47 .59 1.02 1.00
CL-6-BLPB-2.50-S 3/8 .3735 / .3720 2.50 .438 .350 .27 1.47 .59 1.02 1.00
CL-6-BLPB-3.00-S 3/8 .3735 / .3720 3.00 .438 .350 .27 1.47 .59 1.02 1.00
CL-6-BLPB-3.50-S 3/8 .3735 / .3720 3.50 .438 .350 .27 1.47 .59 1.02 1.00
CL-8-BLPB-1.50-S 1/2 .4985 / .4970 1.50 .592 .445 .39 1.61 .75 1.08 1.31
CL-8-BLPB-2.00-S 1/2 .4985 / .4970 2.00 .592 .445 .39 1.61 .75 1.08 1.31
CL-8-BLPB-2.50-S 1/2 .4985 / .4970 2.50 .592 .445 .39 1.61 .75 1.08 1.31
CL-10-BLPB-2.00-S 5/8 .6235 / .6220 2.00 .750 .565 .50 1.81 .93 1.25 1.56