Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Finish
Zinc Plated
Products
Exclusive Products New Products
Remove All Filters

Language
Convert Units of Measure =

Ball Lock Pins (Ring Handle)

Alignment Pins

General Dimensions (Inch)
The Basic Part Number shown here must be completed on the Pricing & Availability screen with a suffix for grip length (2-place decimal inch) and for any desired option, such as stainless steel material (-S) or an attached cable (-C). For complete part numbers of stock grip lengths in each diameter, see tables at the bottom of this page.
QUANTITY BASIC PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
B C D
DIA
E G
DIA
R
DIA
S
CL-3-BLPR 3/16 (#10) .1885 / .1870 .219 .245 .22 1.26 .47 .57 1.13
CL-4-BLPR 1/4 .2485 / .2470 .290 .275 .22 1.26 .47 .57 1.13
CL-5-BLPR 5/16 .3110 / .3095 .375 .315 .22 1.26 .47 .57 1.13
CL-6-BLPR 3/8 .3735 / .3720 .438 .350 .27 1.47 .59 .69 1.13
CL-7-BLPR 7/16 .4360 / .4345 .508 .365 .27 1.47 .59 .69 1.13
CL-8-BLPR 1/2 .4985 / .4970 .592 .445 .39 1.61 .75 .82 1.33
CL-9-BLPR 9/16 .5610 / .5595 .666 .495 .39 1.61 .75 .82 1.33
CL-10-BLPR 5/8 .6235 / .6220 .750 .565 .50 1.81 .93 1.01 1.33
CL-12-BLPR 3/4 .7485 / .7470 .886 .655 .50 1.81 .93 1.01 1.33
CL-14-BLPR 7/8 .8735 / .8720 1.044 .745 .71 2.07 1.31 1.41 1.90
CL-16-BLPR 1 .9985 / .9970 1.217 .875 .71 2.07 1.31 1.41 1.90
General Dimensions (Metric)
The Basic Part Number shown here must be completed on the Pricing & Availability screen with a suffix for grip length (in millimeters) and for any desired option, such as stainless steel material (-S) or an attached cable (-C).
QUANTITY BASIC PART NO. A
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
B
(mm)
C
(mm)
D
DIA
(mm)
E
(mm)
G
DIA
(mm)
R
DIA
(mm)
S
(mm)
CLM-5-BLPR 5 4.96 / 4.92 5.38 6.22 5.5 32 12 14.5 28.5
CLM-6-BLPR 6 5.96 / 5.92 7.06 6.99 5.5 32 12 14.5 28.5
CLM-8-BLPR 8 7.96 / 7.92 9.42 8.00 5.5 32 12 14.5 28.5
CLM-10-BLPR 10 9.96 / 9.92 11.91 8.89 7 37.5 15 17.5 34
CLM-12-BLPR 12 11.96 / 11.92 14.40 11.30 7 37.5 15 17.5 34
CLM-16-BLPR 16 15.96 / 15.92 19.00 14.35 12.5 46 23.5 25.5 34
CLM-20-BLPR 20 19.96 / 19.92 24.08 20.19 12.5 46 23.5 25.5 34
Stock Grip Lengths – Steel (Inch)
To order with optional cable, add "C" suffix to part number on Price & Availability screen. To order with optional nylon lanyard, add "NL" suffix.
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
GRIP
LENGTH
B C D
DIA
E G
DIA
R
DIA
S
CL-3-BLPR-0.50 3/16 (#10) .1885 / .1870 .50 .219 .245 .22 1.26 .47 .57 1.13
CL-3-BLPR-1.00 3/16 (#10) .1885 / .1870 1.00 .219 .245 .22 1.26 .47 .57 1.13
CL-3-BLPR-1.25 3/16 (#10) .1885 / .1870 1.25 .219 .245 .22 1.26 .47 .57 1.13
CL-3-BLPR-1.50 3/16 (#10) .1885 / .1870 1.50 .219 .245 .22 1.26 .47 .57 1.13
CL-3-BLPR-2.00 3/16 (#10) .1885 / .1870 2.00 .219 .245 .22 1.26 .47 .57 1.13
CL-3-BLPR-3.00 3/16 (#10) .1885 / .1870 3.00 .219 .245 .22 1.26 .47 .57 1.13
CL-4-BLPR-0.50 1/4 .2485 / .2470 .50 .290 .275 .22 1.26 .47 .57 1.13
CL-4-BLPR-0.75 1/4 .2485 / .2470 .75 .290 .275 .22 1.26 .47 .57 1.13
CL-4-BLPR-1.00 1/4 .2485 / .2470 1.00 .290 .275 .22 1.26 .47 .57 1.13
CL-4-BLPR-1.25 1/4 .2485 / .2470 1.25 .290 .275 .22 1.26 .47 .57 1.13
CL-4-BLPR-1.50 1/4 .2485 / .2470 1.50 .290 .275 .22 1.26 .47 .57 1.13
CL-4-BLPR-1.75 1/4 .2485 / .2470 1.75 .290 .275 .22 1.26 .47 .57 1.13
CL-4-BLPR-2.00 1/4 .2485 / .2470 2.00 .290 .275 .22 1.26 .47 .57 1.13
CL-4-BLPR-2.25 1/4 .2485 / .2470 2.25 .290 .275 .22 1.26 .47 .57 1.13
CL-4-BLPR-2.50 1/4 .2485 / .2470 2.50 .290 .275 .22 1.26 .47 .57 1.13
CL-4-BLPR-3.00 1/4 .2485 / .2470 3.00 .290 .275 .22 1.26 .47 .57 1.13
CL-4-BLPR-3.50 1/4 .2485 / .2470 3.50 .290 .275 .22 1.26 .47 .57 1.13
CL-5-BLPR-0.75 5/16 .3110 / .3095 .75 .375 .315 .22 1.26 .47 .57 1.13
CL-5-BLPR-1.00 5/16 .3110 / .3095 1.00 .375 .315 .22 1.26 .47 .57 1.13
CL-5-BLPR-1.25 5/16 .3110 / .3095 1.25 .375 .315 .22 1.26 .47 .57 1.13
CL-5-BLPR-1.75 5/16 .3110 / .3095 1.75 .375 .315 .22 1.26 .47 .57 1.13
CL-5-BLPR-2.00 5/16 .3110 / .3095 2.00 .375 .315 .22 1.26 .47 .57 1.13
CL-5-BLPR-2.50 5/16 .3110 / .3095 2.50 .375 .315 .22 1.26 .47 .57 1.13
CL-5-BLPR-3.00 5/16 .3110 / .3095 3.00 .375 .315 .22 1.26 .47 .57 1.13
CL-6-BLPR-1.00 3/8 .3735 / .3720 1.00 .438 .350 .27 1.47 .59 .69 1.13
CL-6-BLPR-1.25 3/8 .3735 / .3720 1.25 .438 .350 .27 1.47 .59 .69 1.13
CL-6-BLPR-1.50 3/8 .3735 / .3720 1.50 .438 .350 .27 1.47 .59 .69 1.13
CL-6-BLPR-2.00 3/8 .3735 / .3720 2.00 .438 .350 .27 1.47 .59 .69 1.13
CL-6-BLPR-2.25 3/8 .3735 / .3720 2.25 .438 .350 .27 1.47 .59 .69 1.13
CL-6-BLPR-2.50 3/8 .3735 / .3720 2.50 .438 .350 .27 1.47 .59 .69 1.13
CL-6-BLPR-3.00 3/8 .3735 / .3720 3.00 .438 .350 .27 1.47 .59 .69 1.13
CL-6-BLPR-3.50 3/8 .3735 / .3720 3.50 .438 .350 .27 1.47 .59 .69 1.13
CL-6-BLPR-4.00 3/8 .3735 / .3720 4.00 .438 .350 .27 1.47 .59 .69 1.13
CL-8-BLPR-1.00 1/2 .4985 / .4970 1.00 .592 .445 .39 1.61 .75 .82 1.33
CL-8-BLPR-1.50 1/2 .4985 / .4970 1.50 .592 .445 .39 1.61 .75 .82 1.33
CL-8-BLPR-1.75 1/2 .4985 / .4970 1.75 .592 .445 .39 1.61 .75 .82 1.33
CL-8-BLPR-2.00 1/2 .4985 / .4970 2.00 .592 .445 .39 1.61 .75 .82 1.33
CL-8-BLPR-2.50 1/2 .4985 / .4970 2.50 .592 .445 .39 1.61 .75 .82 1.33
CL-8-BLPR-3.00 1/2 .4985 / .4970 3.00 .592 .445 .39 1.61 .75 .82 1.33
CL-8-BLPR-3.50 1/2 .4985 / .4970 3.50 .592 .445 .39 1.61 .75 .82 1.33
CL-8-BLPR-4.00 1/2 .4985 / .4970 4.00 .592 .445 .39 1.61 .75 .82 1.33
CL-8-BLPR-4.50 1/2 .4985 / .4970 4.50 .592 .445 .39 1.61 .75 .82 1.33
CL-8-BLPR-5.00 1/2 .4985 / .4970 5.00 .592 .445 .39 1.61 .75 .82 1.33
CL-8-BLPR-6.00 1/2 .4985 / .4970 6.00 .592 .445 .39 1.61 .75 .82 1.33
CL-12-BLPR-2.00 3/4 .7485 / .7470 2.00 .886 .655 .50 1.81 .93 1.01 1.33
CL-12-BLPR-2.50 3/4 .7485 / .7470 2.50 .886 .655 .50 1.81 .93 1.01 1.33
CL-12-BLPR-3.00 3/4 .7485 / .7470 3.00 .886 .655 .50 1.81 .93 1.01 1.33
Stock Grip Lengths – Stainless Steel (Inch)
To order with optional cable, add "C" suffix to part number on Price & Availability screen. To order with optional nylon lanyard, add "NL" suffix.
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
GRIP
LENGTH
B C D
DIA
E G
DIA
R
DIA
S
CL-3-BLPR-1.00-S 3/16 (#10) .1885 / .1870 1.00 .219 .245 .22 1.26 .47 .57 1.13
CL-3-BLPR-2.00-S 3/16 (#10) .1885 / .1870 2.00 .219 .245 .22 1.26 .47 .57 1.13
CL-4-BLPR-1.00-S 1/4 .2485 / .2470 1.00 .290 .275 .22 1.26 .47 .57 1.13
CL-4-BLPR-1.50-S 1/4 .2485 / .2470 1.50 .290 .275 .22 1.26 .47 .57 1.13
CL-4-BLPR-2.00-S 1/4 .2485 / .2470 2.00 .290 .275 .22 1.26 .47 .57 1.13
CL-6-BLPR-1.00-S 3/8 .3735 / .3720 1.00 .438 .350 .27 1.47 .59 .69 1.13
CL-6-BLPR-1.50-S 3/8 .3735 / .3720 1.50 .438 .350 .27 1.47 .59 .69 1.13