Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Clamping Pins

Captive & Clamping Pins

Inch
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
+0/-.004
B
±1/16
C D
DIA
E
DIA
F
DIA
+.005/-0
G
THREAD
CL-0-CP #10 .193 3 1-1/2 1/4 3/8 .194 #10-24
CL-0A-CP #10 .193 3 1-1/2 1/4 3/8 .194 #10-32
CL-1-CP 1/4 .250 4 2-1/2 3/8 1/2 .251 1/4-20
CL-2-CP 5/16 .312 4 3 7/16 9/16 .313 5/16-18
CL-3-CP 3/8 .375 4-1/2 3-1/2 1/2 5/8 .376 3/8-16
CL-4-CP 1/2 .500 5 3-1/2 5/8 3/4 .501 1/2-13
Metric
QUANTITY PART NO. A
DIA
ACTUAL
+0/-.10
(mm)
B
±1.6
(mm)
C
(mm)
D
DIA
(mm)
E
DIA
(mm)
F
DIA
+.13/-0
(mm)
G
THREAD
THREAD
PITCH
(mm)
CLM-6-CP 6 101.6 63.5 9.5 12.7 6.02 M6 1
CLM-8-CP 8 101.6 76.2 11.1 14.3 8.03 M8 1.25
CLM-10-CP 10 114.3 88.9 12.7 15.88 10.03 M10 1.5
CLM-12-CP 12 127 88.9 15.9 19.05 12.01 M12 1.75

Products Related to