Product Catalog
Catalog Tools
Material
Steel Stainless Steel
Finish
Black Oxide
Products
Exclusive Products New Products
Remove All Filters

Language
Convert Units of Measure =

Spherical Washers

Clamps & Accessories

Steel
QUANTITY PART NO. BOLT
SIZE
A
DIA
B
DIA
C D
DIA
R
CL-1-SW 1/4 or M6 9/32 5/8 3/16 5/16 3/4
CL-11-SW 5/16 or M8 11/32 3/4 1/4 3/8 1
CL-2-SW 3/8 or M10 13/32 7/8 1/4 7/16 1-1/4
CL-3-SW 1/2 or M12 17/32 1-1/8 5/16 9/16 1-1/2
CL-4-SW 5/8 or M16 21/32 1-3/8 5/16 11/16 1-3/4
CL-5-SW 3/4 or M18 25/32 1-5/8 3/8 7/8 2-1/4
CLM-20-SW M20 .83 1-5/8 3/8 7/8 2-1/4
CL-6-SW 7/8 or M22 15/16 1-3/4 3/8 1 2-1/2
CL-7-SW 1 or M24 1-1/16 2 1/2 1-1/8 2-3/4
CL-8-SW 1-1/8 1-3/16 2-1/4 1/2 1-1/4 3
CL-9-SW 1-1/4 or M30 1-5/16 2-5/8 1/2 1-3/8 3
CL-10-SW 1-1/2 or M36 1-9/16 2-7/8 1/2 1-5/8 3
Stainless Steel
QUANTITY PART NO. BOLT
SIZE
A
DIA
B
DIA
C D
DIA
R
CL-144 #10 or M5 7/32 1/2 1/8 1/4 3/4
CL-145 1/4 or M6 9/32 5/8 3/16 5/16 3/4
CL-146 5/16 or M8 11/32 13/16 7/32 3/8 1
CL-147 3/8 or M10 13/32 1 1/4 7/16 1-1/4
CL-148 1/2 or M12 17/32 1-1/8 5/16 9/16 1-1/2
CL-149 5/8 or M16 21/32 1-3/8 5/16 11/16 1-3/4
CL-150 3/4 or M18 25/32 1-5/8 3/8 7/8 2-1/4