Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Directed-Coolant Liner Bushings (DCL)

Drill Bushings

QUANTITY LINER PART NO. ID OD LENGTH MATCHING DC BUSHING MATCHING DCCH BUSHING Q T DIA U DIA V
DCL-32-8 5/16 1/2 1/2 — DCCH-20-12 3/16 .067 25/64 5/32
DCL-32-12 5/16 1/2 3/4 DC-20-12 DCCH-20-16 3/16 .067 25/64 5/32
DCL-32-16 5/16 1/2 1 DC-20-16 DCCH-20-22 3/16 .067 25/64 5/32
DCL-32-22 5/16 1/2 1-3/8 DC-20-22 — 3/16 .067 25/64 5/32
DCL-48-8 1/2 3/4 1/2 — DCCH-32-12 3/16 .093 39/64 5/32
DCL-48-12 1/2 3/4 3/4 DC-32-12 DCCH-32-16 3/16 .093 39/64 5/32
DCL-48-16 1/2 3/4 1 DC-32-16 DCCH-32-22 3/16 .093 39/64 5/32
DCL-48-22 1/2 3/4 1-3/8 DC-32-22 DCCH-32-28 3/16 .093 39/64 5/32
DCL-48-28 1/2 3/4 1-3/4 DC-32-28 DCCH-32-34 3/16 .093 39/64 5/32
DCL-48-34 1/2 3/4 2-1/8 DC-32-34 — 3/16 .093 39/64 5/32
DCL-64-12 3/4 1 3/4 — DCCH-48-16 5/16 .104 55/64 7/32
DCL-64-16 3/4 1 1 DC-48-16 DCCH-48-22 5/16 .104 55/64 7/32
DCL-64-22 3/4 1 1-3/8 DC-48-22 DCCH-48-28 5/16 .104 55/64 7/32
DCL-64-28 3/4 1 1-3/4 DC-48-28 DCCH-48-34 5/16 .104 55/64 7/32
DCL-64-34 3/4 1 2-1/8 DC-48-34 DCCH-48-40 5/16 .104 55/64 7/32
DCL-64-40 3/4 1 2-1/2 DC-48-40 — 5/16 .104 55/64 7/32
DCL-88-12 1 1-3/8 3/4 — DCCH-64-16 5/16 .125 1-5/32 7/32
DCL-88-16 1 1-3/8 1 DC-64-16 DCCH-64-22 5/16 .125 1-5/32 7/32
DCL-88-22 1 1-3/8 1-3/8 DC-64-22 DCCH-64-28 5/16 .125 1-5/32 7/32
DCL-88-28 1 1-3/8 1-3/4 DC-64-28 DCCH-64-34 5/16 .125 1-5/32 7/32
DCL-88-34 1 1-3/8 2-1/8 DC-64-34 DCCH-64-40 5/16 .125 1-5/32 7/32
DCL-88-40 1 1-3/8 2-1/2 DC-64-40 DCCH-64-48 5/16 .125 1-5/32 7/32
DCL-88-48 1 1-3/8 3 DC-64-48 — 5/16 .125 1-5/32 7/32
DCL-112-12 1-3/8 1-3/4 3/4 — DCCH-88-16 7/16 .147 1-17/32 9/32
DCL-112-16 1-3/8 1-3/4 1 DC-88-16 DCCH-88-22 7/16 .147 1-17/32 9/32
DCL-112-22 1-3/8 1-3/4 1-3/8 DC-88-22 DCCH-88-28 7/16 .147 1-17/32 9/32
DCL-112-28 1-3/8 1-3/4 1-3/4 DC-88-28 DCCH-88-34 7/16 .147 1-17/32 9/32
DCL-112-34 1-3/8 1-3/4 2-1/8 DC-88-34 DCCH-88-40 7/16 .147 1-17/32 9/32
DCL-112-40 1-3/8 1-3/4 2-1/2 DC-88-40 DCCH-88-48 7/16 .147 1-17/32 9/32
DCL-112-48 1-3/8 1-3/4 3 DC-88-48 — 7/16 .147 1-17/32 9/32
DCL-144-16 1-3/4 2-1/4 1 — DCCH-112-22 7/16 .173 1-31/32 9/32
DCL-144-22 1-3/4 2-1/4 1-3/8 DC-112-22 DCCH-112-28 7/16 .173 1-31/32 9/32
DCL-144-28 1-3/4 2-1/4 1-3/4 DC-112-28 DCCH-112-34 7/16 .173 1-31/32 9/32
DCL-144-34 1-3/4 2-1/4 2-1/8 DC-112-34 DCCH-112-40 7/16 .173 1-31/32 9/32
DCL-144-40 1-3/4 2-1/4 2-1/2 DC-112-40 DCCH-112-48 7/16 .173 1-31/32 9/32
DCL-144-48 1-3/4 2-1/4 3 DC-112-48 — 7/16 .173 1-31/32 9/32
DCL-176-16 2-1/4 2-34 1 — DCCH-144-22 7/16 .173 2-15/32 9/32
DCL-176-22 2-1/4 2-34 1-3/8 DC-144-22 DCCH-144-28 7/16 .173 2-15/32 9/32
DCL-176-28 2-1/4 2-34 1-3/4 DC-144-28 DCCH-144-34 7/16 .173 2-15/32 9/32
DCL-176-34 2-1/4 2-34 2-1/8 DC-144-34 DCCH-144-40 7/16 .173 2-15/32 9/32
DCL-176-40 2-1/4 2-34 2-1/2 DC-144-40 DCCH-144-48 7/16 .173 2-15/32 9/32
DCL-176-48 2-1/4 2-34 3 DC-144-48 — 7/16 .173 2-15/32 9/32