High-Rise Clamps – Slotted Heel (Heavy)

Fixture Plates

QUANTITY PART NO. STUD
SIZE
A B C D E F G H J K Q R S T
CL-MF50-2051 5/8-11 29/32 3-5/8 7-1/4 5 1-1/2 2-15/16 3-9/16 2 1/4 1-19/32 1 3/16 13/16 13/16
Required Hex-Head Mounting Screw
QUANTITY PART NO. SCREW
SIZE
FITS CLAMP QUANTITY
REQUIRED
CL-MF50-4311 5/8-11 CL-MF50-2051 1