Serrated Adjustable Edge Clamps (Heavy)

Fixture Plates

High-Nose Version
QUANTITY PART NO. MOUNTING
SCREW
SIZE
A B C G H J K L M Q
CL-75-SAC 5/8-11 5-1/2 1-1/4 1-3/4 1-3/8 5/8 3/4 5/16 4-1/2 5/16 3-9/32
CL-95-SAC 5/8-11 8-1/4 1-1/4 1-3/4 4 5/8 3/4 5/16 7-1/4 5/16 3
Low-Nose Version
QUANTITY PART NO. MOUNTING
SCREW
SIZE
A B C G H K L M N P Q
CL-70-SAC 5/8-11 5-1/2 1-1/4 1-3/4 1-3/8 5/8 5/16 4-1/2 5/16 5/16 3/8 3-9/32
CL-90-SAC 5/8-11 8-1/4 1-1/4 1-3/4 4 5/8 5/16 7-1/4 5/16 5/16 3/8 3
Required Mounting Screws
QUANTITY PART NO. FITS CLAMPS QTY. REQUIRED
CL-5/8-11X2.00-SHCS CL-70-SAC
CL-75-SAC
1
CL-5/8-11X2.00-SHCS CL-90-SAC
CL-95-SAC
2

Products Related to