Locating Screws (Heavy)

Fixture Plates

QUANTITY PART NO. SIZE A B DIA C DIA E F G
CL-MF50-4301 HEAVY 2 .6250 15/16 5/8-11 2-5/8 1/2
CL-MF50-4302 HEAVY 2-1/2 .6250 15/16 5/8-11 3-1/8 1/2
CL-MF50-4303 HEAVY 3 .6250 15/16 5/8-11 3-5/8 1/2