Product Catalog
Catalog Tools
Material
Thermoplastic
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Hand Wheels – Solid Square Design (Thermoplastic) without Handle

Hand Wheels

QUANTITY PART NO. A
DIA
B
DIA
C D E H J
DIA
K
DIA
M N P
DIA
CL-4-HWSS-P 3.94 .94 .79 1.81 .87 .47 .71 .157 .59
CL-5-HWSS-P 4.92 .94 .94 2.01 .91 .47 .79 .236 .67
CL-6-HWSS-P 6.30 1.26 1.10 2.40 1.18 .59 1.18 .236 .79
CL-8-HWSS-P 7.87 1.57 1.26 2.91 1.34 .59 1.38 .236 .94