Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Nose Material
Delrin
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Ball-End Thrust Screws – Swivel Ball (Delrin)

Handles, Knobs & Screw Clamps

Inch
QUANTITY PART NO. A
THREAD
B C D
DIA
E F
DIA
G H
DIA
CL-6-BTSFN-2.00 3/8-16 2.03 2 1/4 .38 .56 5/16 .16
CL-6-BTSFN-3.00 3/8-16 2.03 3 1/4 .38 .56 5/16 .16
CL-8-BTSFN-3.00 1/2-13 3.06 3 11/32 .50 .75 3/8 .24
CL-8-BTSFN-4.00 1/2-13 4.06 4 11/32 .50 .75 3/8 .24
CL-80-BTSFN-1.75 1/2-20 Fine 1.81 1-3/4 11/32 .50 .75 3/8 .24
CL-10-BTSFN-4.00 5/8-11 4.06 4 7/16 .63 .94 1/2 .35
CL-10-BTSFN-5.00 5/8-11 5.06 5 7/16 .63 .94 1/2 .35
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
DIA
(mm)
E
(mm)
F
DIA
(mm)
G
(mm)
H
DIA
(mm)
CLM-10-BTSFN-50 M10 1.5 51.1 50 7.14 10 16 8 5.5
CLM-10-BTSFN-75 M10 1.5 76.1 75 7.14 10 16 8 5.5
CLM-12-BTSFN-75 M12 1.75 76.5 75 8.73 12 18 10 6.1
CLM-12-BTSFN-100 M12 1.75 101.5 100 8.73 12 18 10 6.1
CLM-16-BTSFN-100 M16 2 101.6 100 11.11 16 24 14 9
CLM-16-BTSFN-125 M16 2 126.6 125 11.11 16 24 14 9