Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-BCE1080-H105SZ  •  ROEMHELD Eccentric Bore Clamps, B1.486

ROEMHELD Power Workholding,ID & Bore Clamps

Pricing & Availability

Status

Part Number

Quantity

Description

Bore clamp, eccentric Ø 8 mm, "clamping range Ø 7.7 - 8.7 mm
support height 105 mm
max. clamping force: 3.3 kN
pneumatic seat check and clamping monitoring
double acting, positive air pressure protection
max. 80 bar, as per data sheet B1.486"

Unit Price*

Line Item Total*

Part Specifications

Part NumberCLAMPING BORE
DIAMETER
CLAMPING RANGE
DIAMETER
SUPPORT HEIGHT (H)MAX CLAMPING
FORCE
CLR-BCE1080-H105SZ8mm7.7-8.7 mm105mm3.3 kN

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model