Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Self-Centering Bore Clamps, B1.481 (15.9 to 46mm Bores)

ID & Bore Clamps

Version with Self-Centering
QUANTITY PART NO. NOMINAL
DIAMETER
RANGE
(mm)
ALLOWABLE
WORKPIECE
TOLERANCE
FROM
NOMINAL
DIAMETER
(mm)
MAXIMUM
OPERATING
PRESSURE
(psi)
MAXIMUM
DOWNWARD
CLAMPING
FORCE
(lbs)
MAXIMUM
TORQUE
RESISTANCE
(ft-lbs)
A B
DIA
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
F
(mm)
G
MAX
(mm)
H
MIN
(mm)
K
MIN
(mm)
L
(mm)
M
(mm)
N
(mm)
CLR-4317-100 15.9 to 21.9 -0.1 / +0.3 725 130 11 M5 12.8 8 4 13.5 39.5 12 18 35 118.5 15 6
CLR-4317-200 22 to 27.9 -0.1 / +0.5 1090 290 26 M6 16.8 10 5 18.5 43 12 18 35 122 15 6
CLR-4317-300 28 to 33.9 -0.1 / +0.5 2175 700 66 M8 22.8 12.5 6.5 24.5 45.5 12 18 55 124.5 24 10
CLR-4317-400 34 to 39.9 -0.1 / +0.5 3625 1200 130 M10 28.8 15 8 30.5 54 15 24 55 133 24 10
CLR-4317-500 40 to 46 -0.1 / +0.5 5075 1800 220 M12 34.8 19 10 36.5 57 15 24 55 136 24 10
Version with Self-Centering in One Axis Only
QUANTITY PART NO. NOMINAL
DIAMETER
RANGE
(mm)
ALLOWABLE
WORKPIECE
TOLERANCE
FROM
NOMINAL
DIAMETER
(mm)
MAXIMUM
OPERATING
PRESSURE
(psi)
MAXIMUM
DOWNWARD
CLAMPING
FORCE
(lbs)
MAXIMUM
TORQUE
RESISTANCE
(ft-lbs)
A B
DIA
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
F
(mm)
G
MAX
(mm)
H
MIN
(mm)
K
MIN
(mm)
L
(mm)
M
(mm)
N
(mm)
CLR-4317-110 15.9 to 21.9 -0.1 / +0.3 725 130 11 M5 12.8 8 4 13.5 39.5 12 18 35 118.5 15 6
CLR-4317-210 22 to 27.9 -0.1 / +0.5 1090 290 26 M6 16.8 10 5 18.5 43 12 18 35 122 15 6
CLR-4317-310 28 to 33.9 -0.1 / +0.5 2175 700 66 M8 22.8 12.5 6.5 24.5 45.5 12 18 55 124.5 24 10
CLR-4317-410 34 to 39.9 -0.1 / +0.5 3625 1200 130 M10 28.8 15 8 30.5 54 15 24 55 133 24 10
CLR-4317-510 40 to 46 -0.1 / +0.5 5075 1800 220 M12 34.8 19 10 36.5 57 15 24 55 136 24 10
Version without Centering
QUANTITY PART NO. NOMINAL
DIAMETER
RANGE
(mm)
ALLOWABLE
WORKPIECE
TOLERANCE
FROM
NOMINAL
DIAMETER
(mm)
MAXIMUM
OPERATING
PRESSURE
(psi)
MAXIMUM
DOWNWARD
CLAMPING
FORCE
(lbs)
MAXIMUM
TORQUE
RESISTANCE
(ft-lbs)
A B
DIA
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
F
(mm)
G
MAX
(mm)
H
MIN
(mm)
K
MIN
(mm)
L
(mm)
M
(mm)
N
(mm)
CLR-4317-120 15.9 to 21.9 -0.1 / +0.3 725 130 11 M5 12.8 8 4 13.5 39.5 12 18 35 118.5 15 6
CLR-4317-220 22 to 27.9 -0.1 / +0.5 1090 290 26 M6 16.8 10 5 18.5 43 12 18 35 122 15 6
CLR-4317-320 28 to 33.9 -0.1 / +0.5 2175 700 66 M8 22.8 12.5 6.5 24.5 45.5 12 18 55 124.5 24 10
CLR-4317-420 34 to 39.9 -0.1 / +0.5 3625 1200 130 M10 28.8 15 8 30.5 54 15 24 55 133 24 10
CLR-4317-520 40 to 46 -0.1 / +0.5 5075 1800 220 M12 34.8 19 10 36.5 57 15 24 55 136 24 10
Accessory – Segmented Clamping Bushing
QUANTITY PART NO. NOMINAL
DIAMETER
ALLOWABLE
WORPIECE
TOLERANCE
CLR-3338-174 .6850 (17.4mm) .6811 to .6969
CLR-3338-175 .6890 (17.5mm) .6850 to .7008
CLR-3338-180 .7087 (18.0mm) .7047 to .7205
CLR-3338-196 .7717 (19.6mm) .7677 to .7835
CLR-3338-198 .7795 (19.8mm) .7756 to .7913
CLR-3338-200 .7874 (20.0mm) .7835 to .7992
CLR-3338-208 .8189 (20.8mm) .8150 to .8307
CLR-3338-210 .8268 (21.0mm) .8228 to .8386
CLR-3338-220 .8661 (22.0mm) .8622 to .8858
CLR-3338-230 .9055 (23.0mm) .9016 to .9252
CLR-3338-240 .9449 (24.0mm) .9409 to .9646
CLR-3338-245 .9646 (24.5mm) .9606 to .9843
CLR-3338-250 .9843 (25.0mm) .9803 to 1.0039
CLR-3338-255 1.0039 (25.5mm) 1.0000 to 1.0236
CLR-3338-258 1.0157 (25.8mm) 1.0118 to 1.0354
CLR-3338-259 1.0197 (25.9mm) 1.0157 to 1.0394
CLR-3338-260 1.0236 (26.0mm) 1.0197 to 1.0433
CLR-3338-279 1.0984 (27.9mm) 1.0945 to 1.1181
CLR-3338-280 1.1024 (28.0mm) 1.0984 to 1.1220
CLR-3338-283 1.1142 (28.3mm) 1.1102 to 1.1339
CLR-3338-286 1.1260 (28.6mm) 1.1220 to 1.1457
CLR-3338-287 1.1299 (28.7mm) 1.1260 to 1.1496
CLR-3338-306 1.2047 (30.6mm) 1.2008 to 1.2244
CLR-3338-316 1.2441 (31.6mm) 1.2402 to 1.2638
CLR-3338-324 1.2756 (32.4mm) 1.2717 to 1.2953
CLR-3338-325 1.2795 (32.5mm) 1.2756 to 1.2992
CLR-3338-327 1.2874 (32.7mm) 1.2835 to 1.3071
CLR-3338-330 1.2992 (33.0mm) 1.2953 to 1.3189
CLR-3338-335 1.3189 (33.5mm) 1.3150 to 1.3386
CLR-3338-340 1.3386 (34.0mm) 1.3346 to 1.3583
CLR-3338-345 1.3583 (34.5mm) 1.3543 to 1.3780
CLR-3338-350 1.3780 (35.0mm) 1.3740 to 1.3976
CLR-3338-376 1.4803 (37.6mm) 1.4764 to 1.5000
CLR-3338-379 1.4921 (37.9mm) 1.4882 to 1.5118
CLR-3338-380 1.4961 (38.0mm) 1.4921 to 1.5157
CLR-3338-390 1.5354 (39.0mm) 1.5315 to 1.5551
CLR-3338-391 1.5394 (39.1mm) 1.5354 to 1.5591
CLR-3338-400 1.5748 (40.0mm) 1.5709 to 1.5945
CLR-3338-430 1.6929 (43.0mm) 1.6890 to 1.7126
CLR-3338-435 1.7126 (43.5mm) 1.7087 to 1.7323
CLR-3338-443 1.7441 (44.3mm) 1.7402 to 1.7638
CLR-3338-445 1.7520 (44.5mm) 1.7480 to 1.7717
CLR-3338-450 1.7717 (45.0mm) 1.7677 to 1.7913
CLR-3338-456 1.7953 (45.6mm) 1.7913 to 1.8150