Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-4317-110  •  ROEMHELD Self-Centering Bore Clamps, B1.481 (15.9 to 46mm Bores)

ROEMHELD Power Workholding,ID & Bore Clamps

Pricing & Availability

Status

Part Number

Quantity

Description

BORE CLAMP, D.A., PULL-TYPE,
CLAMPING RANGE 16 - 21.9 mm, W/ COMPENSATION, 50 bar

Unit Price*

Line Item Total*

Part Specifications

Part NumberNOMINAL
DIAMETER
RANGE
(mm)
ALLOWABLE
WORKPIECE
TOLERANCE
FROM
NOMINAL
DIAMETER
(mm)
MAXIMUM
OPERATING
PRESSURE
(psi)
MAXIMUM
DOWNWARD
CLAMPING
FORCE
(lbs)
MAXIMUM
TORQUE
RESISTANCE
(ft-lbs)
AB
DIA
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
F
(mm)
G
MAX
(mm)
H
MIN
(mm)
K
MIN
(mm)
L
(mm)
M
(mm)
N
(mm)
CLR-4317-11015.9 to 21.9-0.1 / +0.372513011M512.88413.539.5121835118.5156

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model