Product Catalog
Catalog Tools
Measurement
Inch
Products
Exclusive Products New Products
Remove All Filters

Language
Convert Units of Measure =

Carr Lock® System Kit (500 x 1000mm) Version 02

Jig & Fixture Bases

QUANTITY PART NO. FOR
MACHINE
INCLUDES
CARR LOCK
SUBPLATE
(500 x 1000mm)
INCLUDES
CARR LOCK
FIXTURE
PLATES
(500 x 500mm)
INCLUDES
CARR LOCK
CLAMPS
(25mm)
INCLUDES
SURE-LOCK
FIXTURE
KEYS
(18mm Slot)
INCLUDES
T NUTS
(18mm Slot)
INCLUDES
SOCKET-HEAD
CAP SCREWS
(1/2-13)
INCLUDES
PRESET
TORQUE
WRENCH
(25mm)
CL-5001000-02-CLSK Various (1) CL-5001000-02-CLSP (2) CL-500500-00-CLFP (8) CL-25-CLC-1.00 (2) CL-18-SLFK (8) CL-3-TN (8) CL-1/2-13x1.50-SHCS CL-25-CLTW