Three Dimensional (3D) View
View Large Image
Carr Lane

CLRH-9-4583-0101  •  ROEMHELD MCP60 5-Axis Manual Vises (60mm)

Jig & Fixture,CL5® 5-Axis Workholding,Quick-Change,ROEMHELD Precision Vises

Pricing & Availability

Status

Part Number

Quantity

Description

Clamping system MC-P 60, fixed jaw clamping, w/o jaws, base length 170 mm, jaw width 60 mm, cl. force 15 kN, cl. stroke 30 mm

Unit Price*

Line Item Total*

Part Specifications

Part NumberJAW WIDTH
(mm)
CLAMPING FORCECLAMPING
STROKE
(mm)
S
JAW OPENING
(mm)
d2
(mm)
d3gWEIGHT
WITHOUT
JAWS (lbs)
CLRH-9-4583-0101603400 lbs at 37 ft-lbs
(15 kN at 50 Nm)
306 - 15010 F7M10 x 11mmM8 x 10mm
Both Sides
10.1

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model