Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

KOSMEK Pneumatic High-Power Link Clamps

KOSMEK Power Workholding,KOSMEK Pneumatic Clamps and Cylinders

QUANTITY PART NO. MAX
CLAMPING
FORCE
(kN)
MAX
RETENTION
FORCE
(Kn)
MAX
AIR
PRESSURE
(BAR)
A B C D E K UA MAX
OPERATING
TEMPARATURE
WCG1000-2GCT .9 .8 5 131.5 60 50 46 93 39 43 70° C / 158° F
WCG1600-2GCT 1.6 1.5 5 143.5 66 56 54 99.5 45 45.5 70° C / 158° F
WCG2500-2GCT 2.5 2.5 5 169 76 66 64 117 53 50.5 70° C / 158° F
WCG4000-2GCT 3.9 4.5 5 197.5 87 78 77 133 65 55.5 70° C / 158° F