Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

KOSMEK Pneumatic High-Power Swing Clamps

KOSMEK Power Workholding,KOSMEK Pneumatic Clamps and Cylinders

QUANTITY PART NO. MAX
CLAMPING
FORCE
(kN)
MAX
RETENTION
FORCE
(Kn)
MAX
AIR
PRESSURE
(BAR)
A B C D E K UA MAX
OPERATING
TEMPARATURE
WHG1000-2ART 1.0 2 5 138.5 60 50 46 93 39 35 70° C / 158° F
WHG1000-2ALT 1.0 2 5 138.5 60 50 46 93 39 35 70° C / 158° F
WHG1600-2ART 1.6 3 5 148 66 56 54 99.5 45 35 70° C / 158° F
WHG1600-2ALT 1.6 3 5 148 66 56 54 99.5 45 35 70° C / 158° F
WHG2500-2ART 2.4 5 5 174 76 66 64 117 53 38 70° C / 158° F
WHG2500-2ALT 2.4 5 5 174 76 66 64 117 53 38 70° C / 158° F
WHG4000-2ART 3.9 8 5 192.5 87 78 77 133 65 40 70° C / 158° F
WHG4000-2ALT 3.9 8 5 192.5 87 78 77 133 65 40 70° C / 158° F