Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Leveling Feet (Steel, Zinc Plated, with Delrin® Pad)

Leveling Feet

Inch
QUANTITY PART NO. A
THREAD
B C
DIA
D E F LOAD
RATING
(lbs)
CL-3-LFN #10-32 3/8 3/4 7/64 17/32 1/4 150
CL-4-LFN 1/4-20 1/2 1 5/32 45/64 5/16 200
CL-5-LFN 5/16-18 9/16 1-1/8 3/16 13/16 3/8 250
CL-6-LFN 3/8-16 5/8 1-1/4 3/16 7/8 13/32 300
CL-8-LFN 1/2-13 3/4 1-7/8 1/4 1-1/8 1/2 700
CL-10-LFN 5/8-11 15/16 2-1/2 5/16 1-1/4 1/2 1200
CL-12-LFN 3/4-10 1-1/8 3 1/2 1-1/2 5/8 1800
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
(mm)
F
(mm)
LOAD
RATING
(kg)
CLM-6-LFN M6 1 13 25.5 4 18 8 90
CLM-8-LFN M8 1.25 13 28.5 4.8 20.5 9.5 110
CLM-10-LFN M10 1.5 17 32 5 22 10.5 140
CLM-12-LFN M12 1.75 19 47.5 6.5 28.5 12.5 320
CLM-16-LFN M16 2 24 63.5 8 32 12.5 550
CLM-20-LFN M20 2.5 30 76 12.5 38 16 800