Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Stud leveling Feet (Steel, Zinc Plated, with Delrin® Pad)

Leveling Feet

Inch
QUANTITY PART NO. A
THREAD
B C
DIA
D E F LOAD
RATING
(lbs)
CL-3-SLFN #10-32 3/8 3/4 7/64 17/32 1 150
CL-3-SLFN-2 #10-32 3/8 3/4 7/64 17/32 2 150
CL-4-SLFN 1/4-20 1/2 1 5/32 45/64 1-1/4 200
CL-4-SLFN-2.5 1/4-20 1/2 1 5/32 45/64 2-1/2 200
CL-5-SLFN 5/16-18 9/16 1-1/8 3/16 13/16 2 250
CL-5-SLFN-4 5/16-18 9/16 1-1/8 3/16 13/16 4 250
CL-6-SLFN 3/8-16 5/8 1-1/4 3/16 7/8 2 300
CL-6-SLFN-4 3/8-16 5/8 1-1/4 3/16 7/8 4 300
CL-8-SLFN 1/2-13 3/4 1-7/8 1/4 1-1/8 2 700
CL-8-SLFN-4 1/2-13 3/4 1-7/8 1/4 1-1/8 4 700
CL-10-SLFN 5/8-11 15/16 2-1/2 5/16 1-1/4 2 1200
CL-10-SLFN-4 5/8-11 15/16 2-1/2 5/16 1-1/4 4 1200
CL-12-SLFN 3/4-10 1-1/8 3 1/2 1-1/2 2 1800
CL-12-SLFN-4 3/4-10 1-1/8 3 1/2 1-1/2 4 1800
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
(mm)
F
(mm)
LOAD
RATING
(kg)
CLM-8-SLFN M8 1.25 13 28.5 4.8 20.5 50 110
CLM-10-SLFN M10 1.5 17 32 5 22 51 140
CLM-12-SLFN M12 1.75 19 47.5 6.5 28.5 51 320
CLM-16-SLFN M16 2 24 63.5 8 32 51 550
CLM-20-SLFN M20 2.5 30 76 12.5 38 51 800