Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Stainless Steel
Finish
Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Stud Leveling Feet (Stainless Steel with Delrin® Pad)

Leveling Feet

Inch
QUANTITY PART NO. A
THREAD
B C
DIA
D E F LOAD
RATING
(lbs)
CL-3-SLFN-S #10-32 3/8 3/4 7/64 17/32 1 150
CL-3-SLFN-2-S #10-32 3/8 3/4 7/64 17/32 2 150
CL-4-SLFN-S 1/4-20 1/2 1 5/32 45/64 1-1/4 200
CL-4-SLFN-2.5-S 1/4-20 1/2 1 5/32 45/64 2-1/2 200
CL-5-SLFN-S 5/16-18 9/16 1-1/8 3/16 13/16 2 250
CL-5-SLFN-4-S 5/16-18 9/16 1-1/8 3/16 13/16 4 250
CL-6-SLFN-S 3/8-16 5/8 1-1/4 3/16 7/8 2 300
CL-6-SLFN-4-S 3/8-16 5/8 1-1/4 3/16 7/8 4 300
CL-8-SLFN-S 1/2-13 3/4 1-7/8 1/4 1-1/8 2 700
CL-8-SLFN-4-S 1/2-13 3/4 1-7/8 1/4 1-1/8 4 700
CL-10-SLFN-S 5/8-11 15/16 2-1/2 5/16 1-1/4 2 1200
CL-10-SLFN-4-S 5/8-11 15/16 2-1/2 5/16 1-1/4 4 1200
CL-12-SLFN-S 3/4-10 1-1/8 3 1/2 1-1/2 2 1800
CL-12-SLFN-4-S 3/4-10 1-1/8 3 1/2 1-1/2 4 1800
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
(mm)
F
(mm)
LOAD
RATING
(kg)
CLM-6-SLFN-S M6 1 13 25.5 4 18 40 90
CLM-16-SLFN-S M16 2 24 63.5 8 32 51 550