Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Spring Advanced, Long

Power Workholding

QUANTITY PART NO. Max
Support
Force(kN)
Max
Hydraulic
Pressure
(Bar)
Effective
Stroke DIA
Plunger
Spring
Force
(N)
A C D F G H T U
LD0263-L-E 3 70 6.5 2.8-4.1 725.5 24 M26x1.5 9 39.6 7.2 16.7 10
LD0263-H-E 3 70 6.5 3.8-5.9 725.5 24 M26x1.5 9 39.6 7.2 16.7 10
LD0303-L-E 4 70 8 3.6-5.7 81 27 M30x1.5 10 41.4 8.7 20.9 12
LD0303-H-E 4 70 8 4.9-8.0 81 27 M30x1.5 10 41.4 8.7 20.9 12