Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

KOSMEK Double Acting, Push/Pull Block Cylinder

KOSMEK Power Workholding,KOSMEK Hydraulic Clamps & Cylinders

Bolt Up Mounting 
QUANTITY PART NO. MAX
HYDRALIC
PRESSURE
(BAR)
MAX
PUSH
FORCE
(kN)
MAX
PULL
FORCE
(kN)
A B C E N R T Y
DBA0250-CS 350 17.2 10.2 58 42 69 13 26.5 24 M10x1.5x15 42
DBA0320-CS 350 28 17.2 70 50 78 15 33 30 M12x1.5x18 50
DBA0400-CS 350 44.1 27 80 55 86 17 40 36 M16x2x23 60
DBA0500-CS 350 68.5 40.6 100 65 92 18 50 46 M20x2.5x28 76
Side Mounting
QUANTITY PART NO. MAX
HYDRAULIC
PRESSURE
(BAR)
MAX
PUSH
FORCE
(KN)
MAX
PULL
FORCE
(KN)
A B C E N R T Y
DBC0250-CS 350 17.2 10.2 58 42 69 13 26.5 24 M10x1.5x15 42
DBC0320-CS 350 28 17.2 70 50 78 15 33 30 M12x1.5x18 50
DBC0400-CS 350 44.1 27 80 55 86 17 40 36 M16x2x23 60
DBC0500-CS 350 68.5 40.6 100 65 92 18 50 46 M20x2.5x28 76