Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

KOSMEK Single Acting Hydraulic Link Clamps

KOSMEK Power Workholding,KOSMEK Hydraulic Clamps & Cylinders

QUANTITY Part NO. MAX
CLAMPING
FORCE
(kN)
LEVER
DIRECTION
A
(mm)
B
(mm)
C
(mm)
D
(mm)
G
(mm)
Kx
(mm)
LJ0362-CL 2.5 LEFT 94 49 40 36 25 31.4
LJ0362-CC 2.5 CENTER 94 49 40 36 25 31.4
LJ0362-CR 2.5 RIGHT 94 49 40 36 25 31.4
LJ0402-CL 2.9 LEFT 103.5 54 45 40 25 34
LJ0402-CR 2.9 CENTER 103.5 54 45 40 25 34
LJ0402-CC 2.9 RIGHT 103.5 54 45 40 25 34
LJ0482-CL 4 LEFT 114 61 51 48 28 40
LJ0482-CC 4 CENTER 114 61 51 48 28 40
LJ0482-CR 4 RIGHT 114 61 51 48 28 40
LJ0552-CL 5.9 LEFT 132.5 69 60 55 28 47
LJ0552-CC 5.9 CENTER 132.5 69 60 55 28 47
LJ0552-CR 5.9 RIGHT 132.5 69 60 55 28 47
LJ0652-CL 9.2 LEFT 147 81 70 65 30 55
LJ0652-CC 9.2 CENTER 147 81 70 65 30 55
LJ0652-CR 9.2 RIGHT 147 81 70 65 30 55
LJ0752-CL 13.9 LEFT 175 94.5 85 75 37 63
LJ0752-CC 13.9 CENTER 175 94.5 85 75 37 63
LJ0752-CR 13.9 RIGHT 175 94.5 85 75 37 63