Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

KOSMEK Double Acting Hydraulic Swing Clamps

KOSMEK Power Workholding,KOSMEK Hydraulic Clamps & Cylinders

QUANTITY PART NO. MAX
CLAMPING
FORCE
(Kn)
MAX
PRESSURE
(BAR)
SWING
DIRECTION
A B C D T V
LHA0360-CR 2.48 70 Right 104 49 40 36 15.5 13
LHA0360-CL 2.48 70 Left 104 49 40 36 15.5 13
LHA0400-CR 3.5 70 Right 115 54 45 40 16.5 15
LHA0400-CL 3.5 70 Left 115 54 45 40 16.5 15
LHA0480-CR 4.87 70 Right 128.5 64 51 48 17.5 18
LHA0480-CL 4.87 70 Left 128.5 64 51 48 17.5 18
LHA0550-CR 7.21 70 Right 145.5 69 60 55 20.5 21
LHA0550-CL 7.21 70 Left 145.5 69 60 55 20.5 21
LHA0650-CR 9.35 70 Right 156 81 70 65 22 24
LHA0650-CL 9.35 70 Left 156 81 70 65 22 24
LHA0750-CR 14.21 70 Right 181 92 80 75 26 30
LHA0750-CL 14.21 70 Left 181 92 80 75 26 30