Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

KOSMEK Single Acting Threaded Body Push Cylinder

KOSMEK Power Workholding,KOSMEK Hydraulic Clamps & Cylinders

Female Threaded End
Rounded End

Female Threaded End
QUANTITY PART NO. MAX
HYDRAULIC
PRESSURE
(BAR)
MAX
PUSH
FORCE
(kN)
STROKE A B D G FA MA
DP0160-AS 250 1.23 6 M16x1.5 14.3 8 18.5 35 M5x0.8x8
DP0160-AM 250 1.23 10 M16x1.5 14.3 8 24.5 41 M5x0.8x8
DP0221-AS 250 2.78 6 M22x1.5 20.3 12 13 35 M6x7
DP0221-AM 250 2.78 10 M22x1.5 20.3 12 21 43 M6x7
DP0241-AM 250 3.79 12 M24x1.5 22.3 14 25 47 M6x7
DP0241-AL 250 3.79 20 M24x1.5 22.3 14 41.5 63.5 M6x7
DP0301-AM 250 6.25 12 M30x1.5 28.3 18 27 43.5 M8x10
DP0301-AL 250 6.25 20 M30x1.5 28.3 18 46.5 52.5 M8x10
DP0361-AL 250 9.7 25 M36x1.5 34.3 22.4 57.5 85 M8x10
Rounded End
QUANTITY PART NO. MAX
HYDRAULIC
PRESSURE
(BAR)
MAX
PUSH
FORCE
(kN)
STROKE A B D G FR
DP0160-RS 250 1.23 6 M16x1.5 14.3 8 18.5 31
DP0160-RM 250 1.23 10 M16x1.5 14.3 8 24.5 37
DP0221-RS 250 2.78 6 M22x1.5 20.3 12 13 30.5
DP0221-RM 250 2.78 10 M22x1.5 20.3 12 21 38.5
DP0241-RM 250 3.79 12 M24x1.5 22.3 14 25 42.5
DP0241-RL 250 3.79 20 M24x1.5 22.3 14 41.5 59
DP0301-RM 250 6.25 12 M30x1.5 28.3 18 27 47
DP0301-RL 250 6.25 20 M30x1.5 28.3 18 46.5 66.5
DP0361-RL 250 9.70 25 M36x1.5 34.3 22.4 57.5 79