Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

KOSMEK Hydraulic Advanced, Long

KOSMEK Power Workholding,KOSMEK Hydraulic Clamps & Cylinders

QUANTITY PART NO. MAX
SUPPORT
FORCE
(kN)
MAX
HYDRAULIC
PRESSURE
(BAR)
EFFECTIVE
STROKE
PLUNGER
SPRING
FORCE
A C D F G H T U
LD0163-L 1 70 4.7 1.2-1.7N 45.5 14.5 M16x1.0 5 29.1 4.9 6.5 5
LD0163-H 1 70 4.7 1.5-2.4N 45.5 14.5 M16x1.0 5 29.1 4.9 6.5 5
LD0223-L 2 70 6 2.1-3.1N 59.9 20 M22x1.5 7 38.6 5.7 8.2 7
LD0223-H 2 70 6 3.0-4.4kN 59.9 20 M22x1.5 7 38.6 5.7 8.2 7
LD0263-L 3 70 6 2.8-4.1N 66 24 M26x1.5 9 39.6 7.2 10.2 10
LD0263-H 3 70 6 3.8-5.9kN 66 24 M26x1.5 9 39.6 7.2 10.2 10
LD0303-L 4 70 7.5 3.6-5.7kN 73 27 M30x1.5 10 41.4 8.7 12.9 12
LD0303-H 4 70 7.5 4.9-8.0N 73 27 M30x1.5 10 41.4 8.7 12.9 12
LD0363-L 5.5 70 7.5 4.7-7.8kN 69 33 M36x1.5 10 37.4 8.7 12.9 15
LD0363-H 5.5 70 7.5 6.2-11.0N 69 33 M36x1.5 10 37.4 8.7 12.9 15
LD0453-L 10 70 9.5 5.8-9.7kN 82 40 M45x1.5 10 47.4 11.7 12.9 16
LD0453-H 10 70 9.5 7.9-13.6N 82 40 M45x1.5 10 47.4 11.7 12.9 16