Product Catalog
Catalog Tools
Material
Thermoplastic
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Plastic C Clamps – Radius Tip

QUANTITY PART NO. A B C D E F G
THREAD
H MAXIMUM
TORQUE
(in-lbs)
WEIGHT
(lbs)
CL-318-DC 1-3/16 3/4 2-3/4 13/16 29/32 25/32 9/16-12 2-13/16 125 .13
CL-476-DC 1-13/16 1-1/8 3-15/16 1 1 1-3/16 5/8-12 3-13/16 160 .24
CL-635-DC 2-3/8 1-1/4 4-27/32 1-1/16 1-1/4 1-1/2 11/16-11 4-3/4 250 .35
CL-1016-DC 3-7/8 1-3/8 6-13/16 1-1/4 1-1/2 1-3/4 13/16-10 6-1/4 350 .71