Product Catalog
Catalog Tools
Material
Aluminum
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Lifting Modules – Basic, Manual-Hydraulic, M4.101 (225 lbs)

ROEMHELD Assembly & Lifting

QUANTITY PART NO. MAXIMUM
LIFTING
FORCE
Fz
(lbs)
ALLOWABLE
TORQUE
+/- Mx and My
(Nm)
ALLOWABLE
TORQUE
+/- Mz
(Nm)
STROKE
(mm)
A
RETRACTED
HEIGHT
(mm)
CLR-8910-01-20-H 225 100 50 200 420
CLR-8910-01-30-H 225 100 50 300 520
CLR-8910-01-40-H 225 100 50 400 620
CLR-8910-01-50-H 225 100 50 500 720
CLR-8910-01-60-H 225 100 50 600 820