Product Catalog
Catalog Tools
Material
Aluminum
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Lifting Modules – Shop Floor, Manual-Hydraulic, M4.301 (450, 900, 1350 lbs)

ROEMHELD Assembly & Lifting

QUANTITY PART NO. MAXIMUM
LIFTING
FORCE
Fz
(lbs)
ALLOWABLE
TORQUE
+/- Mx and My
(Nm)
ALLOWABLE
TORQUE
+/- Mz
(Nm)
STROKE
(mm)
A
RETRACTED
HEIGHT
(mm)
CLR-8915-02-20-H 450 500 300 200 420
CLR-8915-02-30-H 450 500 300 300 520
CLR-8915-02-40-H 450 500 300 400 620
CLR-8915-02-50-H 450 500 300 500 720
CLR-8915-02-60-H 450 500 300 600 820
CLR-8915-04-20-H 900 500 300 200 420
CLR-8915-04-30-H 900 500 300 300 520
CLR-8915-04-40-H 900 500 300 400 620
CLR-8915-04-50-H 900 500 300 500 720
CLR-8915-04-60-H 900 500 300 600 820
CLR-8915-06-20-H 1350 500 300 200 420
CLR-8915-06-30-H 1350 500 300 300 520
CLR-8915-06-40-H 1350 500 300 400 620
CLR-8915-06-50-H 1350 500 300 500 720
CLR-8915-06-60-H 1350 500 300 600 820