Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Lifting Modules – Solid Industrial, Manual-Hydraulic, M4.402 (900, 1350 lbs)

ROEMHELD Assembly & Lifting

QUANTITY PART NO. MAXIMUM
LIFTING
FORCE
Fz
(lbs)
ALLOWABLE
TORQUE
+/- Mx and My
(Nm)
ALLOWABLE
TORQUE
+/- Mz
(Nm)
STROKE
(mm)
A
RETRACTED
HEIGHT
(mm)
CLR-8926-04-20-H 900 1000 1000 200 420
CLR-8926-04-30-H 900 1000 1000 300 520
CLR-8926-04-40-H 900 1000 1000 400 620
CLR-8926-06-20-H 1350 1000 1000 200 420
CLR-8926-06-30-H 1350 1000 1000 300 520
CLR-8926-06-40-H 1350 1000 1000 400 620