Three Dimensional (3D) View
View Large Image
Carr Lane

CLRH-9-3542-0101-VS  •  ROEMHELD Z100H Concentric Hydraulic Vises (100mm)

ROEMHELD Precision Vises,ROEMHELD Power Workholding

Pricing & Availability

Status

Part Number

Quantity

Description

Concentric vice Z 100 H
hydraulically operated, double acting
jaw width: 100 mm
max. clamping force: 16 kN bei 150 bar
unclamping pressure: 20 bar
power stroke per slide: 22 mm
max. opening: 316 mm
overall length: 395 mm
without clamping jaws
as per data sheet WS 7.3540

Unit Price*

Line Item Total*

Part Specifications

Part NumberJAW
WIDTH
(mm)
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
MAXIMUM
OPERATING
PRESSURE
AT
CLAMPING
PORT
(psi)
MAXIMUM
OPERATING
PRESSURE
AT
UNCLAMPING
PORT
(psi)
CLAMPING
STROKE
PER
SLIDE
(mm)
MAXIMUM
JAW
OPENING
(mm)
CLRH-9-3542-0101-VS100360016220029022316

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model