Pallet Decouplers, F9.425 (Automatic Shutoff)
Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-9401-EP  •  Pallet Decouplers, F9.425 (Automatic Shutoff)

ROEMHELD Power Workholding

Pricing & Availability

This part number seems to be incorrect. Please double-check the part number you entered, update accordingly and then click “Add to Pricing & Availability” to continue. If the part number you entered appears to be correct, yet you are still seeing an "Invalid status", please call Carr Lane Manufacturing Customer Service at 314-647-6200 for further assistance.

Status

!

Part Number

Quantity

Description

Unit Price*

Line Item Total*

Part Specifications

Part NumberOPERATING
PRESSURE
RANGE
(psi)
POWER
SUPPLY
CONTROL
VOLTAGE
VALVE
FUNCTION
INCLUDES
PUSH-
BUTTON
PENDANT
SWITCH
FLOW
RATE
(cu in.
/min)
RESERVOIR
CAPACITY
(cu in.)
USABLE
FLUID
CAPACITY
(cu in.)
POWER
AT MAX
PRESSURE
(hp)
MOTOR
CURRENT
(amps)
NOISE
LEVEL
@ 3 ft
(dBA)
WEIGHT
(lbs)
CLR-9401-EP725 - 5075230 V, 1 Ph24VDCCoupling / DecouplingYes (Multifunction)666904001.06.475110

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.