Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Fixture Clamps

ROEMHELD Power Workholding

Machining Fixture Clamps are extremely compact, high-precision power vises designed to be incorporated into workholding fixtures. Unlike standard vises, Fixture Clamps do not have a leadscrew for adjustment – instead using exchangeable, machinable clamping jaws that must be custom-sized for the workpiece. Carr Lane Roemheld fixture clamps are available in two sizes, 40mm and 65mm jaw width, in the three versions shown below:

Browse all available machining fixture clamps below in the Carr Lane catalog.

Select a Product Type