Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Cast Iron Aluminum
Clamping Force (kn)
.6 2.0 2 2.2 3.7 3.8 4.0 4.7 4.9 5.9 8.2 8.3 12 12.5 13.3 14.8 18 18.5 20 21.5 29.6 32.5 34.5 135 450 490
Finish
Black Oxide
Products
Exclusive Products New Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Swing Clamps

ROEMHELD Power Workholding

ROEMHELD hydraulic swing clamps are available in the seven general types shown below. We also offer a large variety of swing-clamp accessories, and air-powered swing clamps. Within each swing-clamp type below are many different clamp configurations to meet your machining needs exactly. Browse our large variety of swing clamps in each type below.