Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-3548-4065  •  ROEMHELD Robust Swing Clamp Long Arms

ROEMHELD Power Workholding

Pricing & Availability

Clamping arm similar 3548-803 for 1845 series swing clamps per B1.852, B1.853, B1.854
- total length a = 224mm (instead of 93mm)
- without M4 threads on the back
- max. operating pressure 150 bar

Part Specifications

Part NumberCLAMP
SIZE
a
(mm)
b
(mm)
c
(mm)
c1
(mm)
Ød1 +0.1/+0.05
(mm)
f
(mm)
l +0.5
(mm)
Øk +0.1
(mm)
m ±0.05
(mm)
Ør
(mm)
Weight
(LBS)
Tightening Torque
Nm”
CLR-3548-40651845224264523.1824.8221131231.4342

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model