Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
Convert Units of Measure =

Standard Swing Clamps – Top Flange, Without Axial Swing Stroke, B1.8806 (3, 5, 6 Series)

ROEMHELD Power Workholding

Standard Version (DH)
Order Clamping Arm separately below.
QUANTITY PART NO. CLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
BODY
DIA
(mm)
ROD
DIA
(mm)
CLAMPING
STROKE
(mm)
CLR-1893-N90R-12DH-SCD 3 Series 90° cw 1100 4.9 45 20 12
CLR-1893-N90L-12DH-SCD 3 Series 90° ccw 1100 4.9 45 20 12
CLR-1895-N90R-16DH-SCD 5 Series 90° cw 2700 12 60 32 16
CLR-1895-N90L-16DH-SCD 5 Series 90° ccw 2700 12 60 32 16
CLR-1896-N90R-20DH-SCD 6 Series 90° cw 4000 18 80 40 20
CLR-1896-N90L-20DH-SCD 6 Series 90° ccw 4000 18 80 40 20
Standard Version with Metallic Wiper (DM)
Order Clamping Arm separately below.
QUANTITY PART NO. CLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
BODY
DIA
(mm)
ROD
DIA
(mm)
CLAMPING
STROKE
(mm)
CLR-1893-N90R-12DM-SCD 3 Series 90° cw 1100 4.9 45 20 12
CLR-1893-N90L-12DM-SCD 3 Series 90° ccw 1100 4.9 45 20 12
CLR-1895-N90R-16DM-SCD 5 Series 90° cw 2700 12 60 32 16
CLR-1895-N90L-16DM-SCD 5 Series 90° ccw 2700 12 60 32 16
CLR-1896-N90R-20DM-SCD 6 Series 90° cw 4000 18 80 40 20
CLR-1896-N90L-20DM-SCD 6 Series 90° ccw 4000 18 80 40 20
Version with Switch Rod (MH)
Order Clamping Arm separately below.
QUANTITY PART NO. CLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
BODY
DIA
(mm)
ROD
DIA
(mm)
CLAMPING
STROKE
(mm)
CLR-1893-N90R-12MH-SCD 3 Series 90° cw 1100 4.9 45 20 12
CLR-1893-N90L-12MH-SCD 3 Series 90° ccw 1100 4.9 45 20 12
CLR-1895-N90R-16MH-SCD 5 Series 90° cw 2700 12 60 32 16
CLR-1895-N90L-16MH-SCD 5 Series 90° ccw 2700 12 60 32 16
CLR-1896-N90R-20MH-SCD 6 Series 90° cw 4000 18 80 40 20
CLR-1896-N90L-20MH-SCD 6 Series 90° ccw 4000 18 80 40 20
Version with Switch Rod and Metallic Wiper (MM)
Order Clamping Arm separately below.
QUANTITY PART NO. CLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
BODY
DIA
(mm)
ROD
DIA
(mm)
CLAMPING
STROKE
(mm)
CLR-1893-N90R-12MM-SCD 3 Series 90° cw 1100 4.9 45 20 12
CLR-1893-N90L-12MM-SCD 3 Series 90° ccw 1100 4.9 45 20 12
CLR-1895-N90R-16MM-SCD 5 Series 90° cw 2700 12 60 32 16
CLR-1895-N90L-16MM-SCD 5 Series 90° ccw 2700 12 60 32 16
CLR-1896-N90R-20MM-SCD 6 Series 90° cw 4000 18 80 40 20
CLR-1896-N90L-20MM-SCD 6 Series 90° ccw 4000 18 80 40 20

Products Related to