Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Threaded-Body Cylinders – Double Wiper, Radius Plunger, B1.461

ROEMHELD Power Workholding

Metric
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
E
BODY
THREAD
D
PISTON
DIA
(mm)
CLAMPING
STROKE
(mm)
A1
(mm)
A4
(mm)
B
(mm)
C1
(mm)
K1
(mm)
R
(mm)
SW1
(mm)
SW2
(mm)
SEATING
TORQUE
(ft-lbs)
WEIGHT
(lbs)
CLR-1460-100-TB 1280 5.7 M22x1.5 12 10 37 25 7 3 38 20 24 10 30 .2
CLR-1461-100-TB 2270 10.1 M26x1.5 16 12 45.5 33 8 3.5 46.5 25 27 13 37 .3
CLR-1462-100-TB 3530 15.7 M30x1.5 20 15 55 42 8 4 56 32 32 17 44 .5
CLR-1463-100-TB 5530 24.6 M38x1.5 25 16 58 44.5 11 5 59.5 40 41 19 59 .8
CLR-1464-100-TB 9000 40 M48x1.5 32 20 85 71.5 12 7 87 50 50 24 166 2.1
Installation Dimensions
QUANTITY E
BODY
THREAD
F
MIN
(mm)
F
MAX
(mm)
G
MAX
(mm)
H
DIA
MIN
(mm)
H
DIA
MAX
(mm)
I
MIN
(mm)
7/8-14 and M22x1.5 16 24.5 8 9 12 31
1-1/8"-12 and M26x1.5 20 32.5 9 12 16 34
1-1/4"-16 and M30x1.5 24 41.5 9 14 20 40
1-1/2"-16 and M38x1.5 28 44 11 18 25 52
1-7/8"-16 and M40x1.5 42 70 13 22 32 62

Products Related to