Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Threaded-Body Cylinders – Knife-Edge Seal, Long Version with Tapped Plunger, B1.450

ROEMHELD Power Workholding

QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
A
BODY
THREAD
B
(mm)
C
(mm)
D
PISTON
DIA
(mm)
d
ROD
DIA
(mm)
E
(mm)
F
THREAD
G
(mm)
SW
BODY
HEX
(mm)
CLAMPING
STROKE
(mm)
CLR-1450-000 1260 5.6 M20x1.5 12 25 12 8 46 M5 15 24 8
CLR-1451-000 2250 10.0 M24x1.5 15 34 16 10 58 M6 18 27 10
CLR-1453-000 5500 24.5 M36x1.5 20 35 25 16 66 M10 23 41 10
CLR-1454-000 9000 40 M42x1.5 25 40 32 20 75 M12 25 55 16