Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Threaded-Body Cylinders – Knife-Edge Seal, Short Version with Radius Plunger, B1.4301

ROEMHELD Power Workholding

QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
A
BODY
THREAD
B
(mm)
C
(mm)
D
PISTON
DIA
(mm)
d
ROD
DIA
(mm)
E
(mm)
SW
BODY
HEX
(mm)
CLAMPING
STROKE
(mm)
CLR-1428-001 560 2.5 M16x1.5 12 14 8 5 27 19 4
CLR-1430-101 1260 5.6 M20x1.5 12 14 12 8 27 24 4
CLR-1431-001 2250 10.0 M24x1.5 14 21 16 10 37 27 6
CLR-1433-001 5500 24.5 M36x1.5 21 33 25 16 56 41 12
CLR-1434-001 9000 40 M42x1.5 25 40 32 20 67 55 16