Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Clamping Force (kn)
2.5
Products
Exclusive Products New Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Threaded-Body Cylinders – Mini, Tube Mounted, B1.459

ROEMHELD Power Workholding

Standard Version (Metric)
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
BODY
THREAD
STROKE
(mm)
OVERALL
HEIGHT
(mm)
PISTON
ROD
DIA
(mm)
PISTON ROD
EXTENSION
WHEN RETRACTED
(mm)
CLR-1459-001-TB 560 2.5 M16x1.5 10 48 5 None
Version with Extended Piston Rod (Metric)
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
BODY
THREAD
STROKE
(mm)
OVERALL
HEIGHT
(mm)
PISTON
ROD
DIA
(mm)
PISTON ROD
EXTENSION
WHEN RETRACTED
(mm)
CLR-1459-011-TB 560 2.5 M16x1.5 10 48 5 13