Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-1463-000  •  ROEMHELD Threaded-Body Cylinders – Radius Plunger, B1.460

ROEMHELD Power Workholding

Pricing & Availability

THREADED-BODY CYLINDER, S.A.,
╪ 25 x 16 mm STROKE, 500 bar

Part Specifications

Part NumberMAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
E
BODY
THREAD
D
PISTON
DIA
(mm)
CLAMPING
STROKE
(mm)
A1
(mm)
B
(mm)
C1
(mm)
K1
(mm)
R
(mm)
SW1
(mm)
SW2
(mm)
SEATING
TORQUE
(ft-lbs)
WEIGHT
(lbs)
CLR-1463-000553024.6M38x1.52516581113.559.540321959.8

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model