Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Clamping Force (kn)
5.7 10.1 15.7 24.6
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Threaded-Body Cylinders – Swivel Plunger, B1.460

ROEMHELD Power Workholding

Inch
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
E
BODY
THREAD
PISTON
DIA
(mm)
CLAMPING
STROKE
(mm)
A3
(mm)
B
(mm)
C3
(mm)
K3
(mm)
P
DIA
(mm)
SW1 SEATING
TORQUE
(ft-lbs)
WEIGHT
(lbs)
CLR-010-TB 1280 5.7 7/8-14 12 10 44.5 7 14.5 45.5 7.2 11/16" 30 .2
CLR-110-TB 2270 10.1 1-1/8"-12 16 12 53 8 17.5 54 7.2 15/16" 37 .3
CLR-210-TB 3530 15.7 1-1/4"-16 20 15 68.5 8 24.5 69.5 10.5 1-1/16" 44 .5
CLR-310-TB 5530 24.6 1-1/2"-16 25 16 71 11 26.5 72.5 10.5 1-1/4" 59 .8
Metric
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
E
BODY
THREAD
PISTON
DIA
(mm)
CLAMPING
STROKE
(mm)
A3
(mm)
B
(mm)
C3
(mm)
K3
(mm)
P
DIA
(mm)
SW1
(mm)
SEATING
TORQUE
(ft-lbs)
WEIGHT
(lbs)
CLR-1460-010 1280 5.7 M22x1.5 12 10 44.5 7 14.5 45.5 7.2 17 30 .2
CLR-1461-010 2270 10.1 M26x1.5 16 12 53 8 17.5 54 7.2 22 37 .3
CLR-1462-010 3530 15.7 M30x1.5 20 15 68.5 8 24.5 69.5 10.5 24 44 .5
CLR-1463-010 5530 24.6 M38x1.5 25 16 71 11 26.5 72.5 10.5 32 59 .8
CLR-1464-010 9000 40 M48x1.5 32 20 98 12 30 100 20 41 166 2.1
Installation Dimensions
QUANTITY E
BODY
THREAD
F
MIN
(mm)
F
MAX
(mm)
G
MAX
(mm)
H
DIA
MIN
(mm)
H
DIA
MAX
(mm)
I
MIN
(mm)
7/8-14 and M22x1.5 16 31 8 9 12 25
1-1/8"-12 and M26x1.5 20 36 9 12 16 30
1-1/4"-16 and M30x1.5 24 45 9 14 20 35
1-1/2"-16 and M38x1.5 28 46 11 18 25 43
1-7/8"-16 and M40x1.5 42 70 13 22 32 55