Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-1461-001  •  ROEMHELD Threaded-Body Cylinders – Tapped Plunger, B1.460

ROEMHELD Power Workholding

Pricing & Availability

THREADED-BODY CYLINDER, S.A.,
╪ 16 x 12 mm STROKE, W/ FEMALE THREAD, 500 bar

Part Specifications

Part NumberMAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
E
BODY
THREAD
PISTON
DIA
(mm)
CLAMPING
STROKE
(mm)
A2
(mm)
B
(mm)
C2
(mm)
K2
(mm)
L
DIA
(mm)
M
(mm)
NO
(mm)
SW1
(mm)
SW2
(mm)
SEATING
TORQUE
(ft-lbs)
WEIGHT
(lbs)
CLR-1461-001227010.1M26x1.5161251.581652.5155.5M66221337.3

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model